Two- or four-pipe heating and/or cooling systems are characterized by changing conditions due to valves opening and closing depending on the need for heating or cooling. This continuously causes flow and differential pressure changes.
Without proper measurements, such systems suffer from uneven heat distribution, poor energy inefficiency and are very difficult to commission.
To avoid these issues Pressure Independent balancing and Control Valves (PICV) provide the best and simplest solution.
By adding an actuator, the valves function as flow-limited control valves, automatically balancing the system and providing the best possible indoor comfort and energy efficiency. The commissioning of the system is a lot easier, all valves only need to be set to the design flow before the actuators are mounted.
Danfoss offers a broad range of pressure-independent balancing and control valves and matching actuators.
Features and benefits
Stable room temperature
Eliminating the overflow situations at partial load conditions has a significant effect on the stability of the room temperature
Improved indoor comfort
With the stable room temperature, the indoor comfort increases. Required temperatures are accurately met, increasing the productivity of office employees or benefitting the experience of hotel guests.
Energy savings
The perfectly balanced system, under all conditions, increases the energy efficiency and leads to savings on energy costs.
Reduced maintenance costs
As the pressure-independent valves ensure perfect working conditions, the actuators mounted on them require fewer movements to keep the temperature stable. This increases the lifetime value of the actuators and reduces the maintenance costs.
NEW: AB-QM 4.0
Get ready for the next level value of your PICV designs.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AB-QM Pressure Independent Control Valves (PICV) DN15 - DN250
AB-QM Pressure Independent balancing and Control Valves (PICV) provide both a control functionality and dynamic balancing solution for HVAC heating and cooling systems. PICVs are designed for various types of terminal units, Air Handling Units (AHU), chillers and provide high indoor comfort and energy efficiency in public and commercial buildings.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AB-QM 4.0 Pressure Independent Control Valves (PICV) DN15 - DN32
AB-QM 4.0 Pressure Independent Control Valves (PICVs) are the successor of Danfoss AB-QM. They offer best-in-class specifications and easy installation. The scaling- and clogging resistant design secures and outstanding reliability and long lifetime. They fit to the NovoCon S digital actuators. This enables HVAC data collection for e.g. remote commissioning and predictive maintenance, resulting in a lower Total Cost of Ownership.
Documents
Promotional and Technical Documents
3D models and drawings
Software
Danfoss SET 365 software
Our advanced Danfoss SET 365 3D design software will help you to design and calculate HVAC systems with Danfoss products. A 1-year subscription is FREE available for students, designers and other interested professionals.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }NovoCon® Digital actuators
With NovoCon® Danfoss revolutionizes the way hydronic balancing and HVAC control work together. The first of its kind digital HVAC actuators are directly connected with a Building Management System (BMS). This enables System Integrators to design state-of-art, Internet of Things (IoT) solutions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Actuators for PICVs
To take advantage of the combined balancing and control features of Danfoss AB-QM it has to be equipped with actuators controlled by room thermostats or a Building Management System. Danfoss offers a broad range of actuators varying from thermal on-off to digital step motor actuators with bus communication.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }4* resort increases guest ratings and saves on heat pump energy costs
Building: Hotel/resort
Application: Heat pump system for comfort cooling via fan coil units
Challenge: Increase guest comfort and save on energy costs
Solution: The hydronic HVAC system for cooling was equipped with AB-QM 4.0 PICV valves for dynamic hydronic balancing and control via TWA-Q thermal actuators -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }HVAC flexibility & Energy monitoring in EDGE Amsterdam West multi-tenant healthy & smart office
Building: Office
Application: Hydronic balancing and remote control of 4-pipe heating/cooling change-over system.
Challenge: Gaining BREEAM credits for energy monitoring and ensure fast, fail free installation.
Solution: Digital NovoCon S actuator combined with AB-QM 4.0 PICVs and ChangeOver6 Energy. The combination balances the system hydronically, allow remote access via a BMS and provides actual energy consumption data per climate panel during both heating and cooling operation. -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Outstanding HVAC flexibility after high-end office building renovation
Building: Office
Application: Hydronic balancing and remote control of 4-pipe heating/cooling change-over system
Challenge: Ensure a flexible to use HVAC system with DGNB sustainability certification
Solution: Digital NovoCon actuator combined with AB-QM control valves and NovoCon CO6 combined with ChangeOver6 as a combination balance the system hydronically, allow remote access via a BMS and control the room temperatures during both heating and cooling operation. -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Smart HVAC control solution for the I-tower at WTC Amsterdam, the Netherlands
Building: Office
Application: Climate panels with a four-pipe change-over system for Heating and Cooling
Challenge: Establish a modern, innovative HVAC control system optimized for flexibility in (changing) usage of office space
Solution: Integration of Danfoss field devices with the Building Management System via BACnet bus-communication -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }High-end climate solutions in Waldorf Astoria by Hilton, Amsterdam, the Netherlands
Building: Hotel
Application: Hydronic balancing and control for radiator heating and fan coil cooling
Challenge: Establish top level comfort and minimum energy consumption for heating and cooling
Solution: Fan-coil units for cooling; 8 heating risers and radiators equipped with Danfoss products. -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }HVAC control at Katowice business centre, Poland
Katowice Business Centre is a modern office building where Danfoss hydronic balancing solutions are used; AB-QM balancing and control valves in combination with revolutionary NovoCon® actuators.